S-BT-GF HL Threaded stud
New product
Ultimate
Item #r14655989
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for grating and multi purpose fastenings on steel in mildly corrosive environments. Compatible with Hilti MT installation channels
- Point type: Blunt tip
- Base materials: Steel
- Corrosion protection: Duplex coating equivalent to 45 µm hot dipped galvanized
Share
Features & Applications
Features & Applications
Features
- The S-BT-GF HL is easier and more reliable to use – requires no electric supply cords or heavy equipment for installation
- Suitable for use in mildly corrosive environments (C3)
- Easy installation in tight spaces
- Eliminates the need for refinishing work
- No propellant required
Applications
- Fastening gratings to steel structures using the X-FCM-F grating disc
- Fastening gratings to steel structures using the X-FCM-F HL grating disc
For approval or certificate information, please see individual items.