New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • No rework necessary on coated steel – corrosion protection remains intact
  • For use in highly corrosive environments (C4 and C5) – suitable for most energy and industry applications
  • Suitable for use on steel with a thickness of 6 mm (1/4") and greater
  • Portable, cordless system eliminates the need for long electric supply cords
  • Available with long drill bit (95 mm)
Applications
  • Fastening grating to steel structures using the X-FCM-R grating disc
  • Fastening grating to steel structures using the X-FCM-R HL grating disc

Technical Data

Documents & Videos