S-BT-MF HL Threaded stud
New product UltimateItem #r14656084
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for multi-purpose fastenings on steel in mildly corrosive environments
- Point type: Blunt tip
- Base materials: Steel
- Corrosion protection: Duplex coating equivalent to 45 µm hot dipped galvanized
Share
Features
- The S-BT MF is easier and more reliable – no electric supply cords or heavy equipment needed for installation
- Suitable for use in mildly corrosive environments (C3) on coated steel
- Easy installation in tight spaces
- No rework necessary on coated steel
- Compatible with Hilti MT installation channels
Applications
- General fastenings on steel structure with a thickness of 6 mm (1/4") and greater
- Fastening cable ladders using channels or hold-down/expansion guide clips
- Fastening cable trays and cable runs using channels or conduit clips
- Fastening junction boxes, switchgear and instrumentation panels directly or using channels
- Fastening lighting fixtures, signage etc.
For approval or certificate information, please see individual items.