HSL4-I Internally threaded heavy-duty wedge anchor
New productItem #r11099450
Heavy-duty internally threaded wedge anchor for flush fastenings in concrete
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Internally threaded
- Base materials: Concrete (uncracked)
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ef8c8095, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c48bae95, unit=null, value=Hilti’s ultimate internally threaded wedge anchor to flush-fasten data center racking}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@23512226, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bb257b26, unit=null, value=Easier to design – high loading capacity, low embedment depth and conformity to NEBS zone 4 requirements}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@11e1375f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9808b50f, unit=null, value=Highly versatile internally threaded anchor – anchor can be set at two embedment depths (65 and 80 mm)}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@77277ccb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e68fe3a5, unit=null, value=Easier to install correctly – more consistent installation due to a torque-limiting nut and the HSL4-I setting tool}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@168ae4d3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ea964d4d, unit=null, value=Anchoring racks and cabinets in the telecom industry}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}