CFS-MSL GPP Pre-drywall Gangplate
New productItem #r16802913
Stud-mounted gangplates for installing modular fire sleeves before drywall
- Application temperature range: -5 - 50 °C
- Storage and transportation temperature range: -5 - 50 °C
- Temperature resistance range: -30 - 75 °C
Share
Features
- Modular design for easy customization – you can combine fire-rated sleeves in different sizes within one frame
- Can be stacked vertically between studs
Applications
- Available for both 16" and 24" on center stud applications
- The 16x4" has an usable installation device space of 12x4"
- The 24x4" has an usable device installation space of 21x4"
- Stud-mounted before drywall installation
- CFS-MSL GCL Clamps are required for ganging