CFS-SL GP Firestop gangplate
New product UltimateItem #r41324
Stud- or surface-mounted gangplate to increase the capacity of firestop speed sleeves and simplify cable management
- Maximum wall thickness: 300
- Product Class: Ultimate
- Application temperature range: -5 - 50 °C
Share
Customers also searched for device, speed sleeve, cable management, firestop or gangplate
Features
- Integrated smoke seal – no additional products required
- Suitable for new builds and renovation – before or after drywall installation
- Ready-to-use right out of the package – no assembly required
- Can be stacked in rows or columns
- Gangplate cap available for blank openings and reserving space for future capacity changes
Applications
- Wood or steel stud construction
- For use on drywall, concrete, masonry and sandwich panel
- Electrical, low-voltage/mid-voltage and telecom
- Assembling multiple cable management devices before the drywall is in place, or after drywall installation
- New and renovation construction projects