CFS-T SS transit frames
New productItem #r11456823
Transit frames for fitting firestop modules to seal cable/pipe penetrations – can be welded to steel bulkheads and decks
- Cable diameter - range: 3 - 99 mm
- Temperature resistance range: -40 - 50 °C
- Free from: Halogen (halogen content <= 0.1 weight %)
Share
Customers also searched for MCT, cable seal, cable transit, multi cable transit system or mass cable transit
Features
- Available in corrosion-resistant coated steel and stainless steel
- Available with single- and multiple-frame windows in various sizes within single-row or double-row frames
- Part of a modular, easily modifiable cable transit system for sealing multi-cable transits (MCT)
Applications
- Sealing penetrations in shipbuilding and offshore applications
- Sealing penetrations in wind power structures
For approval or certificate information, please see individual items.