CFS-T SSF transit frames
New product StandardItem #r11464074
Transit frames for fitting firestop modules to seal cable/pipe penetrations – with flange for welding or bolting to steel bulkheads and decks
- Temperature resistance range: -40 - 50 °C
- Free from: Halogen (halogen content <= 0.1 weight %)
- Reaction to fire class (EN 13501-1): E
Share
Customers also searched for MCT, cable seal, cable transit, multi cable transit system or mass cable transit
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c850befd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fe3f8ecf, unit=null, value=Available in corrosion-resistant coated steel (grade S235 JR) and stainless steel (1.4571/A4 (DIN 17456 or AISI 316Ti))}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@56af3d8f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@87df85ff, unit=null, value=Available with single- and multiple-frame windows in various sizes within a single-row frame}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@693b8530, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cff1e680, unit=null, value=Part of a modular, easily modifiable cable transit system for sealing multi-cable transits (MCT)}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@68680bf7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@581c5e4b, unit=null, value=Sealing penetrations in shipbuilding and offshore applications}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f6782b4e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@29d2f2d6, unit=null, value=Sealing penetrations in wind power structures}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}