Firestop blocks, plugs, or cushions
Discover our preformed firestop blocks, plugs or cushions for sealing cable, pipe and mixed penetrations, designed for easy refitting while reducing dust and fiber particles
2 Products
Filter
![CFS-PL Firestop plug](https://productdata.hilti.com/APQ_HC_f600/L050749.jpg)
- Description
- Reusable intumescent firestop solution for permanent or temporary cable openings in walls and floors
- Approx. Density
- 0.27 g/cm³
- LEED VOC
- 4.9 g/l
- Storage and transportation temperature range
- -5 - 40 °C
![This product provides high resistance to mold and mildew.](https://productdata.hilti.com/APQ_HC_f300/Symbol_Mold.jpg)
![CFS-BL Firestop Block](https://productdata.hilti.com/APQ_HC_f600/L109404.jpg)
- Description
- Preformed firestop blocks for sealing penetrations with cables
- Dimensions (LxWxH)
- 8 x 5 x 2 in
- LEED VOC
- 5 g/l
- Storage and transportation temperature range
- 0 - 40 °C
![FBC™ System Compatible indicates that this product has been tested, and is monitored on an ongoing basis, to assure its chemical compatibility with FlowGuard Gold®, BlazeMaster® and Corzan® piping systems and products made with TempRite® Technology.” “The FBC System Compatible Logo, FBC™, FlowGuard Gold®, BlazeMaster®, Corzan®, and TempRite® are trademarks of Lubrizol Advanced Materials, Inc. or its affiliates.](https://productdata.hilti.com/APQ_HC_f300/FBC%20System%20Compatible_sw.jpg)
![This product provides high resistance to mold and mildew.](https://productdata.hilti.com/APQ_HC_f300/Symbol_Mold.jpg)