CFS-COS Firestop composite sheet
New product
Ultimate
Item #r4694396
Thin stainless steel firestop composite sheet ideal for sealing large openings
- Base materials: Concrete, Concrete over metal deck, Concrete block, Drywall
- Application temperature range: -30 - 48 °C
- Storage and transportation temperature range: -30 - 48 °C
Share
Features & Applications
Features & Applications
Features
- Tested with Hilti GX nailers for fast attachment to base material – no anchors needed
- Compatible with cable management devices for medium- and low-voltage applications
- Labor saver – pre-cut holes for electrical riser applications
- Tested for up to 4 hours of fire resistance according to ASTM E814/UL1479
- Non-magnetic #304 stainless steel backing helps to improve weatherability and no inductive loss in cables
Applications
- Firestopping large openings
- Compatible with Hilti Speed Sleeve and gangplate for floor gang applications
- For use with large wall and floor fire-rated assemblies
![c_UL_us_classified_APC_70x50](/medias/sys_master/images/hfc/h05/10047785467934.png)
For approval or certificate information, please see individual items.