CP 648-E firestop endless wrap strips
New product UltimateItem #r3091
Intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
- LEED VOC: 7.6 g/l
- Expansion ratio (unrestricted, up to): 1:19
- Expansion temperature (Approx.): 210 °C
Share
Customers also searched for flexible, collar, tape or plastic pipe
Features
- Quicker and easier installation – no hooks, anchors or drilling
- Installed inside the base material – ideal when space and access are limited
- Endless solution – one product for most penetrant sizes
Applications
- An intumescent, flexible firestop wrap strip for combustible pipe penetrations
- Concrete, masonry floor and gypsum wall assemblies
For approval or certificate information, please see individual items.