CFS-CID U Universal firestop cast-in sleeve for flat deck
New productItem #r18960628
Universal firestop cast-in sleeve for plastic pipes and metal (insulated / non-insulated) pipes through concrete floors
- Height: 8 in
- LEED VOC: 3 g/l
- W-rating: Yes
Share
Features & Applications
Features & Applications
Features
- Quick and simple installation – designed to reduce time on site and labor costs
- Save time on site - easily remove the lid manually from the top or simply by running pipe from the bottom
- Adaptable accessories - increase your application coverage with height extension tubing, size matching stand-offs, and easy click-in-place aerator adapters
- Peace of mind – cast-in devices remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- Integrated smoke seal and w-rating, refer to third party listings for w-rating coverage details
Applications
- Universal design for plastic pipes, metal (insulated and non insulated) pipes, plastic and metal conduits
- 8" (203mm) high device with height adjustment down to 7-1/2" (190mm) in 1/4" (6mm) increments. Can be cut down to min. 4.5" (114mm).
- For flat deck concrete slabs
- Universal design for plastic pipes, XFR and metal (insulated and non insulated) pipes, plastic and metal conduits.
For approval or certificate information, please see individual items.