- Home
- Solutions
- Work Packages
- Formwork

Advancing the formwork application
Helping you increase productivity and revenue
Streamline your formwork process with Hilti’s cutting-edge solutions and tools built for enhanced safety and performance. Our cordless concrete vibrators, layout tools, and laser levels help speed up tasks with improved precision and safety, reducing the need for extra crew members.
With products like our powerful rotary hammers, saws, and screw anchors, you can complete formwork more efficiently while minimizing waste and improving productivity.

Layout done faster
Helping turn a two-person job into a one-person job
Enhance your formwork layout efficiency with Hilti’s high-performance PLT 400-2 Construction layout tool, PLC 600 Layout tablet, and PROFIS Layout office software, designed to save time and improve accuracy. Hilti’s Digital Construction Consultants offer valuable support to ensure your layout process runs smoothly.
The durable, Nuron-powered PR 4-22 and PR 40-22 rotating lasers make leveling, squaring, and slope grading more straightforward, all with easy one-person operation. The Nuron platform’s smart asset tracking and battery monitoring features further streamline your tool management.

Giving you the edge on formwork prep
Helping keep formwork prep safer
When preparing your formwork, choose from a variety of circular and reciprocating saws designed to help you efficiently cut boards, beams, and rebar with precision. Hilti saws feature advanced safety technologies, such as Advanced Vibration Reduction (AVR), rapid blade brakes, and optional lanyards to prevent tool drops, minimizing hazards on your jobsite.
Many Nuron battery-powered saws enable virtually dust-free cutting when paired with approved Hilti vacuums, improving air quality and reducing cleanup time. With tools like the high-performance left-handed SC 30 WL-22 and right-handed SC 30 WR-22 saws, you can expect longer runtime, greater cutting depth, and superior heat management, ensuring smoother operations and enhanced productivity.

Faster Formwork attachment
From form stops to formwork props
Efficient formwork attachment is key to ensuring your concrete structures are built with precision and stability. With Hilti’s advanced tools, you can speed up the process and enhance productivity. The TE 6-22 Cordless rotary hammer provides the power to drill through both wood and concrete, making it ideal for securing formwork. For tight spots, the compact TE 5-22 Cordless rotary hammer offers flexibility without sacrificing performance.
When it comes to fastening form stops, the DX 6-F8 Powder-actuated tool can fasten them up to five times faster than conventional methods, while Kwik HUS screw anchors and cordless impact wrenches make anchoring quick and reliable. These reusable anchors cut down on waste, helping you save costs while improving efficiency.

HELPING SIMPLIFY CONCRETE PLACEMENT
We have the cure
Tackle the toughest concrete pours with Hilti’s Nuron-powered cordless concrete vibrators. The NCV 10-22, uses two batteries to handle heavy-duty vibration needs. With a rate of 12,000 vibrations per minute, the high-cycle, motor-in-head design enhances ergonomics and ensures easy handling. For tighter spaces, the compact and agile NCV 4-22 weighs under 8 lbs., including its 4 ft. whip, helping to provide optimum handling and easier access to challenging areas.
Before concrete is poured and vibrated, remember to place your Hilti Concrete Sensors. Updates on concrete temperature and strength are collected every 15 minutes. This gives you real-time data needed to make informed decisions, so you can move on with the rest of the job right away.

The power to remove imperfections
Chiseling and concrete finishing — a joint effort
Begin your formwork improvement process by clearing larger concrete protrusions from wall joints using the TE 5-22 Cordless rotary hammer. This ensures a solid foundation before moving on to the finer details.
Once the chiseling work is done, use Hilti's cordless DGH 130-22 Cordless concrete grinder, diamond cup wheels and finishing pads for precise, smooth concrete finishing. Equipped with Active Torque Control (ATC) for safety, ergonomic handles for comfort, and a dust-free system when paired with Hilti vacuums, this grinding system streamlines the final steps, helping to ensure efficiency and a clean, professional finish.
The right products for the job
Layout done faster
PR 40-22 Single slope rotating laser
Automatic vertical alignment, digital slope entry, and check slope features help simplify and speed layout applications.
ShopSafer formwork prep
SC 30WR-22 Cordless circular saw
Enable virtually dust-free cutting when paired with compatable Hilti vacuums.
ShopFaster formwork attachment
TE 5-22 Cordless rotary hammer
Ideal for drilling and hammer drilling in concrete and wood, especially in downward-facing working positions.
ShopFasten form stops
DX 6-F8 Powder-actuated nailer
Automatic piston return and cartridge advancement help fasten up to five times faster than conventional methods.
ShopSimplify concrete placement
NCV 10-22 Concrete vibrator
Consolidate up to eight trucks of conrete (80 yd³) on one pair of B 22-255 batteries.
ShopSmooth concrete finishing

DGH 130-22 Cordless Concrete grinder
Dedicated grinding system for surface grinding on concrete walls, joints and formwork.
ShopAdditional solutions
Fleet Management
Simplify tool management with our Fleet Management solution. Gain access to top-of-the-line tools and comprehensive services, including free repairs and theft coverage, so you can focus on what really matters—running your jobsites efficiently.
Learn more about FleetAdvanced Layout
Set up faster on-site with one-button operation, self-leveling, and automatic calibration. Our digital layout work packages make it possible to complete a two-person task with just one operator.
Learn more about Advanced LayoutPROFIS Engineering
When you're starting from the ground up, start with PROFIS to help eliminate rework during your building process. PROFIS helps make designing connections easier and is compatible with BIM.
Learn more about PROFIS