CP 680-M Cast-in firestop sleeve
New product UltimateItem #r3622
One-step firestop cast-in sleeve for metal pipe penetrations through floors. Place it and forget it
- Height: 8 in
- LEED VOC: 1.4 g/l
- W-rating: Yes, with W-rating module
Share
Customers also searched for can, cone, floor device, sleeve or cast in
Features
- Quick and simple installation – designed to increase your productivity and reduce labor costs
- Cast-in device allows attachment of modular accessories to cover all the requirements at your jobsite (slab thickness, W-rating, etc.)
- Peace of mind – cast-in devices remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- Creates an opening with the firestop already included – no coring or coming back for firestopping required
- Integrated moisture and smoke seal – no additional backfilling required
Applications
- Concrete slabs built with traditional formwork or metal decking
- New building construction
- Sealing non-combustible (metal) penetrations
- Sealing insulated and non-insulated pipes
- Concrete floor assemblies rated up to 4 hours
For approval or certificate information, please see individual items.