CFS-DID Drop-in device
New product UltimateItem #r5167
One-step firestop cast-in solution for pipe floor penetrations
- LEED VOC: 0.19 g/l
- W-rating: Yes, with W-rating module
- Application temperature range: -5 - 50 °C
Share
Customers also searched for firestop, DID or drop-in device
Features
- Quick and simple installation – designed to increase your productivity and reduce labor costs
- Peace of mind – cast-in devices remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- All-in-one solution for renovation, retrofit and new construction
- Versatile – suitable for multiple base materials (concrete, hollow core and metal deck)
Applications
- One-step firestop solution for plastic, metal and insulated metal pipes through cored or sleeved holes
- For use in concrete, hollow core and concrete-over metal deck slab thicknesses from 2-1/2" to 12-1/2"
- Suitable for use in renovation as well as new construction
For approval or certificate information, please see individual items.