CFS-CID P Cast-in firestop sleeve
One-step firestop cast-in sleeve for 8" and 10" plastic and insulated metal pipe penetrations through floors. Place it and forget it
- VOC Emission (LEED): low-emitting material in LEEDv4 and 4.1 Rating System
- LEED VOC: 0 g/l
- W-rating: Yes, with sealant
ultimate
Choose options
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
VOC Emission (LEED)
low-emitting material in LEEDv4 and 4.1 Rating System
LEED VOC
0 g/l
W-rating
Yes, with sealant
Application temperature range
-40 - 49 °C
Product Class
Ultimate
Documents
pdf VOC_CDPH_CFS-CID P_EN, English [ 282 KB ]
Features & Applications
Features
- Quick and simple installation – designed to increase your productivity and reduce labor costs
- Five heights available to cover all your jobsite requirements (6", 8", 10", 12" and 14")
- Peace of mind – cast-in devices remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- Creates an opening with the firestop already included – no coring or coming back for firestopping required
Applications
- New building construction (flat concrete)
- For use with PVC pipes
- For use with metal pipes with insulation
- Available in 6'', 8'', 10'', 12'' and 14'' heights
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat



