CFS-CID M Cast-in firestop sleeve
New product UltimateItem #r7082695
One-step firestop cast-in sleeve for 8" and 10" metal pipe penetrations through floors. Place it and forget it
- LEED VOC: 0 g/l
- W-rating: Yes, with sealant
- Application temperature range: -40 - 49 °C
Share
Features
- Quick and simple installation – designed to increase your productivity and reduce labor costs
- Five heights available to cover all your jobsite requirements (6", 8", 10", 12" and 14")
- Peace of mind – cast-in devices remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- Creates an opening with the firestop already included – no coring or coming back for firestopping required
Applications
- New building construction (flat concrete)
- For use with metal pipes
- Available in 6", 8", 10",12" and 14" heights
For approval or certificate information, please see individual items.