CFS-SL GA Extended Speed Sleeve
New product UltimateItem #r7881374
Pathway device for high-traffic cabling with optimal airflow control
- Maximum wall thickness: 11.8 in
- Product Class: Ultimate
- Outside diameter (flange): 6.7 in
Share
Features
- Functional and compliant when properly installed
- Twist-to-close mechanism – for easier and remote re-penetration while protecting cables
- Straightforward inspection – you can see if the sleeve is closed without having to check behind a covering fringe above the ceiling
- Superior smoke tightness and airflow control thanks to its twisting mechanism
- Smoke gaskets eliminate need for sealant or putty
Applications
- Sealing penetrations for single cables and cable bundles
- Suitable for small to medium-sized circular openings in walls and ceilings
- For use on drywall, concrete, masonry and sandwich panel
- The ideal solution when cable configurations are regularly changed, such as in data centers, server rooms, hospitals, event halls or production plants
For approval or certificate information, please see individual items.
Technical Data
Documents
-
- Operating Instruction CFS-SL GP, Italian, Russian, Serbian, German, Swedish, Turkish, French, Arabic, Portuguese, Finnish, Sardinian, Spanish, Malay, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Croatian, Kazakh, English, Chinese, Vietnamese, Danish, Czech, Hungarian, Dutch, [ 308.3 kB ]