CFS-CID MD P cast-in firestop sleeve for metal decks
New product
Ultimate
Item #r8793661
One-step firestop cast-in sleeve for plastic pipe penetrations through corrugated metal deck slabs
- Application temperature range: -5 - 50 °C
- Product Class: Ultimate
Share
Features & Applications
Features & Applications
Features
- Quick and simple installation – designed to help increase your productivity and reduce labor costs
- Peace of mind – cast-in devices help to remove scope for errors compared to traditional methods, leading to more reliable firestopping of vertical penetrations
- Creates an opening with the firestop already included – no need to firestop the penetration afterwards
- Integrated moisture and smoke seal – no additional backfilling required
- Steel deck reinforcement or additional shoring may not be needed to support the steel deck as a form during the construction phase
Applications
- Opening creation in corrugated metal deck slabs to run pipes or conduits
- Designed to work in composite W3 and W2 floor decks for wide number of manufacturers
- Sealing combustible and non-combustible penetrations
- For slab thickness 2.5" and above from the top of the deck
- Concrete floor assemblies rated up to 3 hours
For approval or certificate information, please see individual items.