CP 618 Firestop putty stick
Easily moldable and reusable firestop putty designed to help create a fire and smoke barrier around cables and metal pipes
- Approx. Density: 1.6 kg/m³
- Color: Red
- Surface burning characteristics UL 723 (ASTM E84): Flame spread: 15<BR>Smoke development: 10
ultimate
Customers also searched for moldable, pliable, cables, puddy or putty.
Choose options
Pack size
- 12 pc
 Quantity 
 Packs 
Total Pieces 
 1 
Discounted net
 From $952.00 
Technical Data
Approx. Density
 1.6 kg/m³ 
Color
 Red 
Surface burning characteristics UL 723 (ASTM E84)
 Flame spread: 15<BR>Smoke development: 10 
LEED VOC
 5 g/l 
Application temperature range
 -0 - 40 °C 
Storage and transportation temperature range
 -5  -  40 °C 
Volume per unit
 18 in³ 
Product Class
 Ultimate 
Documents
Features & Applications
Features
- Quicker, simpler to install and reusable – fire putty does not harden over time
- Approval for virtually any transit type – telecom, low- and medium-voltage cables, conduits, metal pipes and blank openings
- Adheres to concrete, masonry and gypsum wall assemblies
- Mold and mildew resistant
- Acoustically tested according to ASTM E90
Applications
- Non-hardening, firestop putty for single or bundled cables and non-combustible pipe penetrations
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.






