CS-S SA Light smoke and acoustic sealant
New product UltimateItem #r13601152
Lightweight, paintable smoke and acoustic sealant for drywall joints and pipe penetrations (including CPVC)
- Chemical basis: Water-based acrylic dispersion
- Color: White
- Shelf life: 24 Months
Share
Customers also searched for sealant for smoke and acoustic, acoustic sealant or smoke sealant
Features
- Rapid installation – best-in-class tooling and dispensing, helping you achieve a clean finish in just one pass
- Up to 44% lighter than comparable smoke/acoustic sealants – for safer transport and faster progress on the jobsite, especially when sealing overhead joints
- FBC™ System Compatible – sealant suitable for a wide range of Lubrizol CPVC pipes and fittings
- Proudly made in the USA – for shorter lead times and supporting local jobs
- Low VOCs – smoke and acoustic sealant formulated to meet LEED® V4 project requirements
Applications
- Sealing construction joints in drywall and other internal partitions
- Sealing around penetrations for sprinkler and water lines, including Lubrizol CPVC pipes
- For bituminous coated cast iron pipe compatibility, please contact Hilti for details
For approval or certificate information, please see individual items.