CP 606 Firestop acrylic sealant
New product
Ultimate
Item #r361
Universal fire caulk, providing a flexible firestop seal for fire-rated joints and through penetrations
- LEED VOC: 49.5 g/l
- Application temperature range: 2 - 40 °C
- Approx. cure time: 3 mm/3 days
Share
Features & Applications
Features & Applications
Features
- Designed to help prevent the passage of fire, smoke and toxic fumes
- Movement capability of up to 33%
- Paintable
- Strong adhesion to various base materials
Applications
- Sealing cable tray penetrations
- Sealing metal pipe penetrations
- For use in various base materials such as masonry, concrete, drywall and metal
- Not for use on areas immersed in water or outdoors
- Not for use with CPVC
![ETA_CE_Logo_PDP_APC_70x50](/medias/sys_master/images/hbb/he6/10080373866526.png)
For approval or certificate information, please see individual items.