New to Hilti Online?See your customized prices and shop 24/7Register now

Find out how our laser meters are designed for intuitive and one-person operation when measuring over long distances or hard-to-reach spots

3 Products

Filter
PD-S Laser meter
Description
Easy-to-use laser meter for distance and area measurements up to 60 m / 200 ft
Measuring range
8 in - 197 ft
Measurement accuracy
1.5 mm
Measuring functions
Single and continuous measurement
PD-I Laser meter
Description
Robust laser meter with smart measuring functions and Bluetooth® connectivity for interior applications up to 100 m / 330 ft
Measuring range
2 in - 328 ft
Measurement accuracy
1.5 mm
Measuring functions
Single and continuous measurement
Tools in this range feature Bluetooth connectivity.
PD-E Laser meter
Description
Outdoor laser meter with integrated viewfinder for measurements up to 200 m / 650 ft
Measuring range
0 in - 656 ft
Measurement accuracy
1.0 mm
Measuring functions
Single and continuous measurement, Outdoor mode, Digital water level
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PD-I Laser Meter Applications

Laser Meters

Hilti laser distance measurers that deliver +/- 1/16" accuracy at ranges up to 656 feet

We’ve designed these laser range meters to survive the challenging real-world environments where you use them every day.

  • Measuring long distances with just one person. 
  • Increasing worker safety by calculating indirect measurements high in the air without ever leaving the ground. 
  • Providing convenient one-handed operation in units weighing just a few ounces.
PD-I Laser Meter

Laser Distance Measurers

Whether your measurement requirements span an arm’s length or an acre, Hilti laser distance measurer tools are the most convenient and reliable way to cover the distance between two points—ranging from one foot up to 650 feet.

With the right laser range meter for the job, you can satisfy the needs of interior and exterior applications, inaccessible heights and long distances—all with the push of a button. With accuracy down to +/- 1/16" and screen technology for clear readings even in bright sunlight, Hilti laser distance measurer tools will calculate the right distance no matter where you are.

Point-to-point measurements

Brace the laser range meter on a solid point, aim at your target and capture the straight-line distance instantly.

Indirect calculations

Need to determine the height between two inaccessible points? Internal tilt sensors in Hilti laser range meters detect the angles for start-point and end-point readings to calculate an indirect measurement between the two.

Convenience

Simple buttons, built-in optical viewfinders and an intuitive interface make it easy to capture exact measurements, even with a gloved hand—just point and click.

Easy visibility

Interior and exterior models and sensor-automated backlighting satisfy common work environments. And our new e-paper screen technology provides superior readability, even in direct sunlight.