PM 20-CG 12V Plumb and cross line laser
New productItem #r13693123
Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
- Accuracy: ±1/8 in at 33 ft
- Max. operating distance (diameter): 40000 mm (lines), 328 ft (lines, with receiver)
- Maximum operating time: 33 h
Share
Features
- High-speed layout – compact, self-leveling cross line laser with magnetic bracket so you can get started with minimal setup time
- Up to 5 days of continuous layout work per charge – powered by the same longer-lasting batteries as your other Hilti 12V tools
- Ultimate versatility – laser cross, four dots and slope mode make this line laser level suitable for virtually all alignment and layout work, even on inclines
- Better visibility up to 20 m – equipped with green beam for easier use indoors and in bright light
- Built for jobsite conditions – IP 54 rated protection against dust and moisture, and Class 2 laser which requires no special precautionary measures
Applications
- Aligning pipes, cable trays, lighting and drywall track
- Leveling power outlets, cable trays, radiators and pipe installations
- Aligning and leveling doors, windows and handrails
- Transferring track positions and fastening points from floors to ceilings (laser plumb bob)
- Transferring reference heights

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Loan tools during repair to reduce downtime.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.