PLC 600 Layout tablet
New productItem #r16416474
Layout tool controller with fast computing power and 10” screen, for jobsite stake-out, surveying and BIM-to-Field layout using all Hilti advanced layout tools
- IP protection class: IP 65 (EN 60529)
- Maximum operating time: 10 h
- Battery type: Li-Ion
Share
Features
- Built for BIM – powerful processor and detailed 10” screen so you can work faster, with more complex files and with larger numbers of points
- Save labor, build faster – transition from slow, labor-intensive traditional methods to efficient digital layout with the PLC 600
- Built tough – IP65 dust/water-resistance, sunlight-readable display and full-day battery life make this layout system suitable for real jobsite conditions
- Bluetooth®, 4G LTE and WiFi connectivity – for more reliable data exchange from virtually anywhere
- User support available – remote assistance and clever accessories help you maximize the benefit from your advanced layout tools
Applications
- Layout of 2D and 3D points and lines directly from CAD and BIM data
- Transferring heights in flat-plane, single-slope or dual-slope mode
- Measuring existing features and performing as-built measurements for documentation
- Compatible with the PLT 300 layout tool, as well as POS 150 and POS 180 robotic total stations