PLC 400 Layout tablet
New productItem #r8732461
Rugged field tablet for layout applications
- IP protection class: IP 65 (EN 60529)
- Maximum operating time: 8 h
- Battery type: Li-Ion
Share
Features & Applications
Features & Applications
Features
- Layout directly in 2D or 3D from CAD and BIM data for an effective workflow
- Large 7" display for easy viewing of data
- Rugged display designed to withstand tough jobsite conditions
- Intuitive Hilti Construction Layout software for jobsite layout and measuring tasks
Applications
- Layout of 2D and 3D points and lines directly from CAD and BIM data
- Transferring heights in flat-plane, single-slope or dual-slope mode
- Measuring existing features for documentation
- Calculating volumes and areas in real time
- Taking as-built measurements
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- No registration or proof of purchase ever required
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.