MT-BR-40 O4 OC Bracket
New productItem #r12283673
Medium-duty C-Channel bracket with 4-hole baseplate for outdoor applications
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 8 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Four anchorage holes for enhanced resistance against lateral forces
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting medium-duty MEP installations on concrete
- Suitable for use in moderately corrosive environments