MT-90 OC Box profile
New productItem #r12219191
Heavy-duty box profile for use with MT-TFB components in outdoor environments
- Material composition: S350 or better steel
- Surface finish: Outdoor Coated - ZM
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features
- Economical – high load/weight ratio make MT girders an efficient alternative to welding for virtually any heavy-duty MEP supports and modular structures
- Complexity kept to the minimum – optimizing logistical and on-site operations, as well as providing simplicity in installation
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to install – compatible with the innovative MT thread-forming bolt, enabling the use of a wide range of MT connectors and baseplates, and avoiding the need for nuts
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Floor-mounted MEP support structures with heavy loads and extra-long spans
- Ceiling-mounted MEP support structures with heavy loads and extra-long spans
- Wall-mounted cantilever brackets for heavy-duty, industrial pipes
- Modular 3D framing to support industrial pipes and other heavy-duty building services
- Suitable for use in moderately corrosive environments