MQ-41-R C-Channel profile
New productItem #r4332
Stainless steel (A4) C-Channel profile for medium-duty applications
- Height: 1-5/8 in
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
Share
Features
- C-profile with serrated edges – for higher pull-out and shear capacity
- Optimized hole pattern – for more flexible attachment options
- Pre-marked dimensions – for rapid installation, assembly and cutting
- Versatile and flexible due to modular channel system
- Sound insulation elements available for all MQ installation channels
Applications
- Modular support systems for piping
- Modular support systems for air ducts and cable trays
- Modular support systems for 3D structures
- Wall-mounted installation
- Recommended for use in corrosive environments