MP-US OC Pipe strap
New product PremiumItem #r12293800
Outdoor coated (OC) pipe strap for universal piping applications
- Material composition: DX51D-ZM300 - EN 10346:2015
- Surface finish: Outdoor Coated - ZM
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features
- Suitable for suspended or standing installation applications
- Designed for use with open channel profiles, closed girders and bracket arms
- Approved for sprinkler applications under VdS
- Approved for sprinkler applications under UL / NFPA
Applications
- Universal pipe fixation up to 12"
- Single-point fastening for sprinkler applications
- Installation of non-insulated pipes in industrial environment