MP-UB OC U-Bolt (imperial)
New product StandardItem #r12293807
Outdoor coated (OC) U-bolt for universal piping applications
- Fire resistance ( Yes/No): No
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
Share
Features
- Suitable for suspended or standing installation applications
- Small contact surface between U-bolt and pipe
- Channel through bolting up to a diameter of 12"
- Approved for sprinkler applications under FM
- Approved for sprinkler applications under UL / NFPA
Applications
- Universal pipe fixation up to 24"
- Single-point fastening for sprinkler applications up to 12"
- Installation of non-insulated pipes in industrial environments