MP-PS Weldable pipe shoe
New productItem #r17483169
Pipe shoe with weldable pipe interface and height and slope adjustability in heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
- Fire resistance ( Yes/No): No
- Temperature resistance: -20 - 300 °C
- Material composition: Base-plate: S280GD / Modif POSMAC-C, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
Share
Customers also searched for pipe shoes
Features
- One-for-all versatility – use the same pipe shoe system for fix-, slide-, guided- or freestanding supports to Hilti modular girders, steel beams and concrete
- Extensive software support – simplify calculation by using PROFIS, Hilti FixPoint Calculator, BIM/CAD libraries and various plug-ins
- Load data and documentation available – design according to EN13480-3, Eurocode 3 and MSS-SP58 guidelines for pipe support components
- Quicker installation on-site – easily adjust the height and slope after pipe is welded to connector plate
- Avoid hot work permit on site – weldable pipe connector can be prepared and welded in fab shop without any adjustability limitations on site
Applications
- Fastening pipes to steel beams, concrete, or Hilti modular support girders
- Pipe installations in onshore industrial, power generation, pharmaceutical, electronics or automotive manufacturing facilities
- Suitable for small-bore piping with temperatures of up to 300°C (572°F) and an insulation thickness of up to 162 mm (6”)
- Recommended for use in indoor or outdoor environments with low to moderate pollution (C3 / C4 - low)