MH-EMT45 Strut clamp
New productItem #r5120
Pre-assembled strut clamp with angled top and innovative design for easy attaching of tubing and pipes to strut channels
- Material composition: Carbon steel
- Surface finish: Indoor Coated - Pre-galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Customers also searched for EMT, conduit or electrical metallic tubing
Features
- One piece, ready to use out of the box
- Sized for electrical metallic tubing
- Screw can be tightened at 45° angle for easy access
- Innovative design requires no nuts for fast and easy assembly
Applications
- Mechanical piping systems - used to support and secure HVAC, plumbing, or other mechanical pipes within industrial or commercial buildings, ensuring they are held firmly in place within strut channels
- Electrical conduit installation - used for securing electrical metallic tubing (EMT) and other types of conduits to strut channels, particularly in environments where precise and stable alignment of electrical infrastructure is critical