MT-C-LL2 Angle connector
New productItem #r12283677
Right-angle, elongated connector for assembling strut channel structures
- Material composition: Q235 or better steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Fastening L-shaped connections between any MT strut channels
- Assembling 2D metal framing for MEP support structures, such as strut trapeze
- Suitable for use in dry, indoor environments