MT-C-T A Corner bracket
New productItem #r12283679
Adjustable angle bracket for assembling strut channels in a T shape
- Material composition: Q355 or better steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adjustability – provides up to 25 mm of flexibility during fixation of horizontal strut elements across the top of vertical strut elements
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Fastening horizontal MT strut channel to vertical MT girders, such as for integrated raised floors in data centers
- Assembling 2D metal framing for MEP support structures
- Suitable for use in dry, indoor environments