MT-B-O2 OC Baseplate
New productItem #r12283705
Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adjustable – two slotted anchor holes to simplify baseplate positioning and fastening
- Adaptable – unlike welding, modular post bases allow you to modify strut channel framing for future MEP requirements
- Part of a complete Hilti solution – compatible with our direct fastening and anchoring solutions
Applications
- Fastening MT strut channel to concrete floors, walls or ceilings
- Fastening MT strut channel to structural steel
- Anchoring metal framing and MEP support structures with medium loads to a base material
- Suitable for use in moderately corrosive environments