MT-B-GS O4U OC Medium-duty baseplate
New productItem #r12283706
Base connector for anchoring MT-70 and MT-80 girder structures to concrete, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 12 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step assembly using Hilti MT-TFB thread-forming bolts
- Adaptable – unlike welding, modular post bases allow you to modify metal framing for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Part of a complete Hilti solution – compatible with our direct fastening and anchoring solutions
Applications
- Fastening MT-70 and MT-80 girders to concrete floors, walls or ceilings
- Fastening MT-70 and MT-80 girders to structural steel
- Anchoring metal framing and MEP support structures with medium loads to a base material
- Suitable for use in moderately corrosive environments