MT-C-GS OC Angle bracket
New productItem #r12283751
Braced angle bracket for heavy-duty strut channel structures subject to 3D loads, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 3 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step assembly using Hilti MT-TFB thread-forming bolts
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Flexible – can also be used as a baseplate, and fastened with Hilti anchors or DX nailers
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Right-angle connections between any MT girders or strut channels
- Assembling metal framing for MEP support structures when resistance to 3D stresses is required
- Fastening MT strut channel to concrete floors, walls or ceilings
- Fastening MT strut channel to structural steel
- Suitable for use in moderately corrosive environments