MT-C-GSP T OC Gusset plate
New productItem #r12283754
Gusset plate for T-shaped connections with MT-70 and MT-80 girders, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step assembly using Hilti MT-TFB thread-forming bolts
- Adaptable – unlike welding, gusset plates allow modular metal framing to be modified for future MEP requirements
- Increased load capabilities – can be used in combination with the MT-C-GS OC and MT-C-GS A OC
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Fastening T-shaped connections between two MT-70 or MT-80 girders
- Suitable for use in moderately corrosive environments