MT-P-GXL S1 OC Sandwich plate
New productItem #r12283772
Heavy-duty sandwich plate for fastening girder structures to steel beams, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 12 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – four slotted anchor holes to simplify positioning
- No drilling, welding or anchoring required – clamp modular baseplates around a steel beam without fastening directly to it
- Engineering and calculation service available – your local Hilti Engineers can provide advice and calculation services on more complex projects
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Assembling a sandwich clamp around structural steel for fastening MT baseplates (threaded rod required)
- Suitable for use in moderately corrosive environments
Technical Data
Documents
-
- Instruction for use MT-B-GXL S1-S3, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 13 MB ]