MT-BC-GS T OC Beam clamp
New productItem #r12283773
Beam clamp for fastening MT-70 and MT-80 girders to steel beams, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Weight: 2.8 lb.
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- No drilling or hot works – fasten modular girders to structural steel without anchoring or welding
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Engineering and calculation service available – your local Hilti Engineers can provide advice and calculation services on more complex projects
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Mounting MT-70 and MT-80 girders on structural steel
- Suitable for use in moderately corrosive environments