MT-AB A OC Adjustable brace fitting
New productItem #r12283775
Adjustable brace for anchoring bracing of MT-40 and MT-50 strut channel structures to concrete, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Weight: 1.2 lb.
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Adaptable – unlike welding, modular strut channel framing can be modified for future MEP requirements
- Part of a complete Hilti solution – compatible with our direct fastening and anchoring solutions
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Engineering and calculation service available – your local Hilti Engineers can provide advice and calculation services on more complex projects
Applications
- Fastening MT strut channel to concrete floors, walls or ceilings with a pivoting connection
- Fastening MT strut channel to structural steel with a pivoting connection
- Creating a pivoting connection between two MT strut channels
- Lateral bracing of lightweight metal framing and MEP support structures
- Suitable for use in moderately corrosive environments