MT-TL Twist-Lock channel nut (imperial)
New productItem #r12283816
Nut for attaching media to MT strut channels (imperial standard sizes)
- Material composition: High Strength Steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- High shear and pull-out resistance provided by a reliable mechanical fixation to the channel flanges
- Easy to install – insert into strut channel using a one-handed "push-and-twist" motion
- Adaptable – unlike welding, Twist-Locks allow you to modify strut channel framing during installation and for future MEP requirements
- Compatible with MT System strut channels – no need for serrations on the channel flanges
Applications
- Attaching MEP media (hardware) to MT strut when shear load resistance is required
- Suitable for use in dry, indoor environments