MT-FPS-FF Fixpoint connector
New productItem #r14162711
Outdoor coated (OC) bracket for fastening MP-PS pipe shoes to Hilti MT modular girders as fixpoint in mildly corrosive environments
- Material composition: S280GD+ZM300
- Surface finish: Outdoor Coated - ZM
- Material thickness: 5 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@54386979, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e69fae68, unit=null, value=One-step installation – quicker and easier fastening using Hilti MT thread-forming bolts}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e1a215c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@81a255e7, unit=null, value=Simpler method – suitable for all double pipe clamp pipe shoes in combination with all available MT modular girders}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2ee93d22, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@515dc63, unit=null, value=Safer jobsites – avoid welding and drilling}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ee964285, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@334c2662, unit=null, value=Easier to install – slotted anchor holes to simplify pipe shoe positioning and fastening}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@88ca0747, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@63abfd90, unit=null, value=Installing fixed points with MP-PS pipe shoes on Hilti MT modular girders}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ad1c26ad, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9204246c, unit=null, value=Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}