MT-FPS-G Pipe shoe guide
New productItem #r14162712
Adjustable guiding bracket for fastening MP-PS pipe shoes to Hilti MT modular girders
- Material composition: S280GD+ZM300
- Surface finish: Outdoor Coated - ZM
- Material thickness: 5 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b3bf18f4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@334c2662, unit=null, value=Easier to install – slotted anchor holes to simplify pipe shoe positioning and fastening}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3db8e057, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@de3cee61, unit=null, value=Adaptable – suitable for any size of Hilti MP pipe shoe in stand-up configuration}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f4121ed7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@515dc63, unit=null, value=Safer jobsites – avoid welding and drilling}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@190c621f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c5113a9d, unit=null, value=One-step installation – quicker and easier fastening by using Hilti MT thread-forming bolts}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@10c2f9ad, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@de0127f, unit=null, value=Fastening MP-PS pipe shoes to MT girders restricting the movement to axial sliding and vertical lifting}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@72450862, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9204246c, unit=null, value=Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}