MP-PS Beam sliding connector gauge
New productItem #r14230977
Beam connectors for attaching MP-PS pipe shoes to steel beams
- Fire resistance ( Yes/No): No
- Temperature resistance: -20 - 300 °C
- Material composition: Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3
Share
Features & Applications
Features & Applications
Features
- Simpler installation – easy-to-adjust and retrofit method for mounting pipe shoes to steel beams
- Safer jobsites – clamping function to avoid welding and drilling
- Part of the MP pipe shoe system – an adjustable solution for virtually any relevant steel beam width
- Slim design – allows better access whenever insulation for hot piping needs to be wrapped around pipe shoe
- Suitable for stand-up, suspended and horizontal or vertical mounting against I-beam columns
Applications
- Fastening MP-PS pipe shoes used as slide or guide to steel beams
- Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)