MT-B-L FL Pre-assembled light-duty baseplate
New productItem #r21345749
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
- Material composition: S235JR, Q235B
- Material and coating: Carbon steel - indoor coated
- Material thickness: 4 mm
Share
Features
- Faster installations – pre-assembled with the Hilti MT Fast-Lock, our fastest method for assembling a modular support system with fewer steps
- Simplified stock management – pre-assembly greatly reduces the total number of MT components, for easier purchasing, handling, and storage
- Consistent installation quality – pre-assembly removes additional steps, helping reduce assembly errors for safer installations
- Adjustable – slotted anchor hole to simplify baseplate positioning and fastening
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Fastening MT strut channel to concrete floors, walls or ceilings
- Fastening MT strut channel to structural steel
- Anchoring metal framing and MEP support structures with extra-light loads to a base material
- Suitable for use in dry, indoor environments