MT-CC-40/50 FL OC Pre-assembled U-Fitting
New productItem #r21345794
Clamp with pre-assembled Fast-Lock nut and bolt for channel-to-channel cross-connections with MT strut channel, for outdoor use with low pollution
- Material composition: Q235B
- Material and coating: Carbon steel - outdoor coated
- Material thickness: 4 mm
Share
Features
- Faster installations – pre-assembled with the Hilti MT Fast-Lock, our fastest method for assembling a modular support system with fewer steps
- Simplified stock management – pre-assembly greatly reduces the total number of MT components, for easier purchasing, handling, and storage
- Consistent installation quality – pre-assembly removes additional steps, helping reduce assembly errors for safer installations
- Universal and versatile – compatible with multiple strut channel profiles for completing many applications with fewer parts
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Cross-connection of one strut channel to another channel
- Suitable for use in moderately corrosive environments