MT-C-T/2 FL Pre-assembled tee splice connector
New productItem #r21345803
Node with pre-assembled Fast-Lock nut and bolt for assembling strut channels in a T shape
- Material composition: S235JR, Q235B
- Material and coating: Carbon steel - indoor coated
- Material thickness: 4 mm
Share
Features
- Faster installations – pre-assembled with the Hilti MT Fast-Lock, our fastest method for assembling a modular support system with fewer steps
- Simplified stock management – pre-assembly greatly reduces the total number of MT components, for easier purchasing, handling, and storage
- Consistent installation quality – pre-assembly removes additional steps, helping reduce assembly errors for safer installations
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Extensive software support - PROFIS Modular Support Engineering, BIMCAD content, and Revit® families are all available to streamline design and ordering
Applications
- Fastening T-shaped connections between two or three MT strut channels
- Assembling 2D metal framing for MEP support structures
- Suitable for use in dry, indoor environments