Exclusive PricesUnlock Your Personalized PricingLog In Now

Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams

  • Material composition: Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
  • Surface finish: Outdoor Coated - HDG
  • Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)

Choose options

Thread connection - M
  • M8
  • M10
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $260.00

Technical Data

Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

Documents

pdf Corrosion handbook, English [ 9.6 MB ]

Features & Applications

Features

  • Pre-assembled – for quicker installation and to avoid losing parts
  • No drilling or welding necessary

Applications

  • Compatible with steel beams with max. flange thickness of 23 mm

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.

Start live chat